IESNA:LM-63-2002
[TEST]P1704731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB4A-AMB-U-T4FT
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ T4 FORWARD THROW DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8107.8
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 38 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
939.0 864.0 757.5 682.6 647.0 635.2 643.1 658.9 678.6 718.1 785.1 891.7 1049.5 1207.3 1388.8 1550.6 1704.4 1901.7 2016.1 
2130.5 2343.6 2548.7 2757.9 2994.6 3337.8 3752.1 4055.9 4529.3 5014.6 4564.9 2209.4 469.5 138.1 78.9 35.5 3.9 0.0 
939.0 860.1 749.6 682.6 647.0 635.2 639.2 658.9 682.6 718.1 781.2 887.7 1037.6 1207.3 1369.1 1538.7 1704.4 1870.1 1996.4 
2114.7 2331.7 2556.6 2750.0 2982.7 3266.8 3689.0 4008.6 4521.5 5026.5 4584.6 2363.3 493.2 149.9 82.9 39.5 7.9 0.0 
939.0 864.0 753.6 686.5 651.0 639.2 639.2 654.9 670.7 702.3 757.5 848.3 990.3 1152.1 1309.9 1487.4 1649.2 1795.2 1917.5 
2071.3 2284.4 2525.1 2781.5 2998.5 3282.6 3621.9 4000.7 4371.5 5050.1 5125.1 3404.9 939.0 220.9 126.3 51.3 7.9 0.0 
939.0 864.0 761.5 698.3 658.9 647.0 647.0 662.8 678.6 702.3 741.7 812.8 915.3 1049.5 1215.2 1400.6 1594.0 1755.7 1909.6 
2095.0 2323.9 2568.5 2836.8 3085.3 3365.4 3677.1 4150.6 4600.4 5401.3 6068.1 5192.2 2540.9 473.5 173.6 82.9 11.8 0.0 
939.0 879.8 773.3 714.1 678.6 666.8 666.8 674.7 698.3 722.0 745.7 797.0 871.9 978.5 1112.6 1286.2 1499.3 1708.4 1897.7 
2102.9 2351.5 2635.5 2947.2 3251.0 3590.3 3961.2 4474.1 5247.4 6332.4 7804.1 6999.2 3953.3 1021.9 260.4 94.7 11.8 0.0 
939.0 879.8 793.0 726.0 694.4 674.7 678.6 686.5 710.2 733.8 761.5 804.9 868.0 962.7 1100.8 1266.5 1459.8 1688.6 1901.7 
2130.5 2375.1 2682.9 2986.7 3306.3 3645.6 4036.2 4568.8 5357.9 6482.3 7883.0 6632.3 3602.2 990.3 256.5 86.8 11.8 0.0 
939.0 879.8 800.9 745.7 706.2 694.4 698.3 706.2 726.0 749.6 785.1 820.6 875.9 950.8 1065.3 1215.2 1400.6 1641.3 1885.9 
2170.0 2446.2 2757.9 3105.1 3424.6 3811.3 4269.0 4781.9 5492.0 6537.6 6454.7 4328.1 1692.6 359.0 130.2 55.2 11.8 0.0 
939.0 891.7 828.5 777.2 745.7 733.8 737.8 749.6 769.4 793.0 820.6 864.0 919.3 986.4 1081.0 1219.1 1392.7 1609.7 1858.3 
2154.2 2477.7 2797.3 3148.4 3479.9 3850.7 4182.2 4489.9 4525.4 4312.4 3460.1 1231.0 363.0 181.5 106.5 47.3 11.8 0.0 
939.0 903.5 852.2 816.7 793.0 781.2 785.1 800.9 820.6 840.4 868.0 903.5 946.9 1014.0 1112.6 1234.9 1380.9 1570.3 1803.1 
2047.7 2319.9 2588.2 2864.4 3101.1 3326.0 3491.7 3393.1 3061.7 2418.5 1298.0 516.9 252.5 161.8 106.5 51.3 11.8 0.0 
939.0 915.3 887.7 868.0 856.2 848.3 856.2 860.1 871.9 895.6 919.3 939.0 978.5 1045.5 1124.4 1215.2 1345.4 1507.2 1708.4 
1921.4 2177.9 2461.9 2722.3 2998.5 3219.5 3219.5 2892.0 2390.9 1416.4 631.3 327.5 213.1 146.0 94.7 51.3 7.9 0.0 
939.0 931.1 923.2 915.3 915.3 927.2 939.0 950.8 962.7 994.2 1014.0 1053.4 1100.8 1171.8 1246.8 1361.2 1503.2 1688.6 1925.4 
2244.9 2604.0 3069.5 3594.3 4186.1 4604.3 4403.1 3728.4 2497.5 1057.4 406.4 244.6 161.8 110.5 63.1 31.6 7.9 0.0 
939.0 939.0 939.0 943.0 950.8 962.7 986.4 998.2 1025.8 1049.5 1085.0 1124.4 1183.6 1262.5 1365.1 1503.2 1704.4 1937.2 2201.5 
2533.0 2884.1 3306.3 3787.6 4217.7 4489.9 4032.2 3270.8 2035.8 808.8 323.5 205.2 138.1 94.7 55.2 19.7 3.9 0.0 
939.0 946.9 954.8 970.6 986.4 1010.0 1029.8 1053.4 1081.0 1108.7 1152.1 1207.3 1274.4 1353.3 1451.9 1586.1 1736.0 1893.8 2071.3 
2300.2 2556.6 2860.4 3187.9 3464.1 3507.5 2931.5 2166.0 1234.9 481.3 248.6 177.5 118.4 82.9 51.3 19.7 3.9 0.0 
939.0 962.7 990.3 1017.9 1053.4 1092.9 1132.3 1171.8 1203.4 1227.0 1242.8 1254.6 1266.5 1266.5 1274.4 1270.4 1254.6 1207.3 1152.1 
1128.4 1065.3 958.7 777.2 607.6 481.3 390.6 323.5 268.3 232.8 197.3 165.7 130.2 94.7 67.1 31.6 3.9 0.0 
939.0 970.6 1014.0 1069.2 1120.5 1171.8 1203.4 1223.1 1231.0 1223.1 1207.3 1183.6 1148.1 1100.8 1033.7 954.8 887.7 840.4 793.0 
729.9 647.0 576.0 512.9 457.7 414.3 366.9 327.5 295.9 260.4 232.8 197.3 157.8 110.5 71.0 35.5 3.9 0.0 
939.0 986.4 1049.5 1116.6 1171.8 1203.4 1223.1 1223.1 1223.1 1211.2 1179.7 1112.6 1037.6 950.8 891.7 852.2 812.8 773.3 726.0 
666.8 619.4 583.9 556.3 512.9 469.5 426.1 386.7 339.3 299.9 252.5 209.1 165.7 122.3 71.0 35.5 7.9 0.0 
939.0 998.2 1077.1 1152.1 1199.4 1219.1 1215.2 1215.2 1207.3 1175.7 1120.5 1053.4 990.3 931.1 879.8 828.5 769.4 714.1 670.7 
635.2 615.5 615.5 603.7 572.1 544.5 501.1 453.7 398.5 343.3 288.0 228.8 193.3 153.9 102.6 51.3 11.8 0.0 
939.0 1010.0 1100.8 1179.7 1215.2 1219.1 1215.2 1207.3 1183.6 1132.3 1081.0 1049.5 1014.0 966.6 907.4 832.5 749.6 678.6 631.3 
599.7 583.9 572.1 560.3 540.5 509.0 469.5 441.9 398.5 359.0 307.7 272.2 224.9 177.5 126.3 71.0 15.8 0.0 
939.0 1010.0 1112.6 1195.5 1223.1 1219.1 1199.4 1175.7 1144.2 1096.8 1073.2 1061.3 1037.6 998.2 935.1 852.2 757.5 666.8 607.6 
568.1 552.4 532.6 512.9 469.5 426.1 398.5 370.9 351.1 315.6 295.9 264.3 224.9 173.6 122.3 67.1 11.8 0.0 
939.0 1017.9 1120.5 1203.4 1223.1 1211.2 1191.5 1163.9 1116.6 1088.9 1073.2 1069.2 1049.5 1014.0 966.6 868.0 761.5 658.9 587.9 
548.4 528.7 493.2 453.7 406.4 378.8 351.1 323.5 295.9 272.2 252.5 236.7 197.3 153.9 110.5 67.1 11.8 0.0 
939.0 1021.9 1128.4 1207.3 1227.0 1211.2 1191.5 1152.1 1108.7 1085.0 1069.2 1065.3 1045.5 1017.9 978.5 887.7 773.3 670.7 576.0 
516.9 481.3 449.8 414.3 374.8 347.2 319.6 295.9 268.3 252.5 232.8 284.1 220.9 149.9 102.6 59.2 15.8 0.0 
939.0 1021.9 1124.4 1215.2 1227.0 1207.3 1191.5 1148.1 1112.6 1081.0 1077.1 1065.3 1049.5 1025.8 982.4 907.4 785.1 674.7 572.1 
516.9 473.5 445.8 406.4 370.9 343.3 315.6 288.0 268.3 248.6 232.8 288.0 181.5 134.1 98.6 59.2 15.8 0.0 
